The Raritan Blog

Raritan Secure Switch: Secure NIAP 4.0 Compliant Desktop KVM

September 20, 2023

We’re excited to announce that the new Raritan Secure Switch 4.0  is now available! It’s equipped with two, four, and eight ports, with CAC authentication now standard on all models. Some new models now include dual monitor support as well.

Raritan has also transitioned to a pure digital switch architecture to support HDMI and DisplayPort-based devices. A wide variety of video resolutions are supported, including high-definition and 4K Ultra HD.  

The new Raritan Secure Switch 4.0 comes with many great features:  

  • Multi-level Physical and Logical Security Defenses: The RSS meets the 4.0 Protection Profile by strict isolation between computers at different classification levels, tamper-resistant operation, firmware locked down to prevent unauthorized modification, and automatic clearing of keyboard data. 
  • Secure USB Device Control: USB is a compelling and flexible technology that can present serious security risks if not controlled. 
  • Digital Video with HDMI or DisplayPort with 4K Ultra HD: Government and military customers utilize a wide variety of systems and deploy some of the latest technology. We’ve focused our products on the most common digital video formats to match these advances. 
  • Lab Tested for the NIAP Version 4.0 Protection Profile: The 4.0 Protection Profile defines strict and comprehensive protections for secure desktop safe use of shared peripherals. 

Raritan Secure Switches (RSS) offer a proven desktop access solution for guarding against cyber intrusion for government and military agencies. The new RSS 4.0 is lab-tested and certified to meet the latest NIAP Protection Profile requirements for Peripheral Sharing Devices version 4.0.

The NIAP Version 4.0 Protection Profile for Peripheral Sharing (KVM) Switches defines the latest Secure Desktop KVM Switches requirements. 

Click here to learn more about the most secure desktop access solution.